Advanced Search

Stock Statues

Media Available

Environmental

Model: THB1548AG

Data & Documents
Product Attributes
  • Series
    THB
  • Part Status
    Active
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Rounded/Rect-172mm L X 150mm H
  • Width
    50.80mm
  • Air Flow
    527.37CFM (14.930 m3/min)
  • Static Pressure
    3.776inchH2O (95.92mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    77.0dB(A)
  • Power (Watts)
    144.00W
  • RPM
    7500RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    760g
  • Current Rating
    3.00A
  • Voltage Rating
    36.0-60.0VDC
  • Material Frame
    Die-Cast Alum
  • Material Blade
    --
  • Lifetime @ Temp
    80000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 268
    30 September, 2020