Advanced Search

Stock Statues

Media Available

Environmental

Model: THD0948HE-A

Data & Documents
Product Attributes
  • Series
    THD
  • Part Status
    Active
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Square-92mm L X 92mm H
  • Width
    38.00mm
  • Air Flow
    182.41CFM (5.167 m3/min)
  • Static Pressure
    3.44inchH2O
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    71.0dB(A)
  • Power (Watts)
    52.80W
  • RPM
    13500RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -25~+70⁰C
  • Weight gram (g)
    215g
  • Current Rating
    1.10A
  • Voltage Rating
    36.0-75.0VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 144
    29 September, 2019
  • 135
    21 October, 2020