MEETING THE DEMANDS OF DURABILITY AND MOBILITYFOR THE
AUTOMOTIVE INDUSTRY
COOLING AND THERMAL SOLUTIONS FOR VEHICLES OF EVERY TYPE, WORLDWIDE
Delta fans, blowers and electronic devices are inside most of the world's top automotive brands. From the headlights to the interior, automotive applications include seat ventilation, HVAC blowers, air purifiers, and even fans for mobile entertainment systems. Cars and trucks have to operate under the harshest conditions, and Delta cooling solutions are built to withstand the same extreme temperatures, shock and moisture.
KEY BENEFITS FOR AUTOMOTIVE APPLICATIONS
Delta's axial fans and blowers for automotive applications come in every size and power level, and can be customized to fit and perform at maximum efficiency in any vehicle. Features and benefits include:
- Higher air pressure and air flow
- Lower power consumption and reduced noise output
- Strong Delta support team for customized design
- Flexible and professional design to meet customer’s request

KEY PERFORMANCE METRICS
Though automotive applications may vary widely, the core requirements gravitate towards three major areas.
The first requires higher and wider operating voltages from single digits to up to 48V and temperatures ranging from -20C to above 90C. Each fan designed to be deployed in different vehicle applications to maximize compatibility.
The second requires is decibel rating, sound quality and low vibration maintain an acceptable range.
This varies based on customer requirements, but the goal is to ensure a quiet and cool environment for passengers inside teh vehicle.
The third and most common core requirement involves subjecting the fan to various environmental tests. These range from thermal shock, humidity, solid and liquid ingress resistance, and more to ensure that the fans are built to endure forces that may be potentially or commonly be involved during vehicle operation.
Browse our site for more information about our new fans and blowers for Automotive Applications.
Delta new DC fans for car infotainment application with sleeve bearing. (roll over image to zoom in or click on images/PN to get more details)
Part number (Download spec sheets) |
Dimension (mm) |
Operating Voltage Range (VDC) | Voltage (VDC) | Bearing type | Current (A) | Power (W) | Speed (RPM) | Noise (dB-A) | Air Flow (CFM) | Air Pressure(in H2O) | Operating Temperature (C) |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() ![]() |
40x40x20 | 10.8~13.2 | 12 VDC | Sleeve | 0.11A | 1.32W | 7500RPM | 26.5dB(A) | 9.56CFM (0.271 m3/min) | 0.236inchH2O (5.99mmH2O) | -20~+90⁰C |
![]() ![]() |
40x40x20 | 4.5~5.5 | N/A | Sleeve | 0.15A | 0.75W | 7500RPM | 26.5dB(A) | 9.56CFM (0.271 m3/min) | 0.236inchH2O (5.99mmH2O) | -20~+90⁰C |
![]() ![]() |
40x40x10 | 10.8~13.2 | 12 VDC | Sleeve | 0.03A | 0.84W | 8000RPM | 33.5dB(A) | 8.86CFM (0.251 m3/min) | 0.234inH2O (5.940mmH2O) | -20~+90⁰C |
![]() ![]() |
40x40x10 | 4.5~5.5 | 5 VDC | Sleeve | 0.18A | 0.90W | 8000RPM | 33.5dB(A) | 8.86CFM (0.251 m3/min) | 0.230inchH2O (5.84mmH2O) | -20~+90⁰C |
Part number (Download spec sheets) |
Dimension (mm) |
Operating Voltage Range (VDC) | Voltage (VDC) | Bearing type | Current (A) | Power (W) | Speed (RPM) | Noise (dB-A) | Air Flow (CFM) | Air Pressure(in H2O) | Operating Temperature (C) |
---|
New Seat Ventilation blowers adding comfort for your driving experience: The active seat ventilation ensures that air circulates throughout the surface of seat. It provides the ultimate comfort for drivers and helps to prevent driving fatigue. (roll over image to zoom in or click on images/PN to get more details)
Part number (Download spec sheets) |
Dimension (mm) |
Operating Voltage Range (VDC) | Voltage (VDC) | Bearing type | Current (A) | Power (W) | Speed (RPM) | Noise (dB-A) | Air Flow (CFM) | Air Pressure(in H2O) | Operating Temperature (C) |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() ![]() |
100x98x20 | 90.0~16.9 | 12 VDC | Ball | 0.58A | 6.96W | 4000RPM | 50.5dB(A) | 18.30CFM (0.50 m3/min) | 1.62inchH2O (40.6mmH2O) | -40~+85⁰C |
![]() ![]() |
76x76x25 | 9.0~16.0 | 12 VDC | Ball | 0.53A | 8.15W | 5500RPM | 50.0dB(A) | 14.70CFM (0.41 m3/min) | 1.41inchH2O (35.9mmH2O) | -40~+85⁰C |
Part number (Download spec sheets) |
Dimension (mm) |
Operating Voltage Range (VDC) | Voltage (VDC) | Bearing type | Current (A) | Power (W) | Speed (RPM) | Noise (dB-A) | Air Flow (CFM) | Air Pressure(in H2O) | Operating Temperature (C) |
---|
New LED Headlamp Cooling Fan: a cutting-edge application and the future's way to the reducing fuel consumption and CO2 emissions. Delta high-efficient DC brushless fans cool LED headlamp actively to secure its performance and minimize fuel consumption further.
(roll over image to zoom in or click on images/PN to get more details)
Part number (Download spec sheets) |
Dimension (mm) |
Operating Voltage Range (VDC) | Voltage (VDC) | Bearing type | Current (A) | Power (W) | Speed (RPM) | Noise (dB-A) | Air Flow (CFM) | Air Pressure(in H2O) | Operating Temperature (C) |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() ![]() |
50x50x15 | 9.0~16.0 | 13.5 VDC | Ball | 0.13A | 1.76W | 7600RPM | 35.0dB(A) | 13.03CFM (0.369 m3/min) | 0.222inchH2O (5.65mmH2O) | -40~+105⁰C |
Part number (Download spec sheets) |
Dimension (mm) |
Operating Voltage Range (VDC) | Voltage (VDC) | Bearing type | Current (A) | Power (W) | Speed (RPM) | Noise (dB-A) | Air Flow (CFM) | Air Pressure(in H2O) | Operating Temperature (C) |
---|
The performance data is subject to change without notice.
Click here to see Automotive Overview and Part Number List