NEXT GENERATION FANS FOR LED HEADLIGHT INNOVATION
LED HEADLIGHT COOLING FAN PERFORMANCE STABILITY
Operating at the leading-edge, Delta LED Headlight cooling fans focus on a novel application of fan technology paired with new lighting systems to reduce car energy consumption and stabilize the performance of the most important lighting system in a vehicle. These Delta fans are built to offer higher performance, low vibration, lower noise, EMC protection, and optional IP protections while built to withstand the harsh operating temperature ranges in a LED Headlight / Headlamp. Power consumption has been reduced to minimize energy usage and associated fuel consumption which leads to less overall CO2 emissions and less contribution to smog.
LED Headlamp Cooling Fan overview
A cutting-edge application, it’s a way to the future today with regard to the reducing fuel consumption and avoiding CO2 emissions. Delta high-efficient DC brushless fans cooling LED headlamp actively to secure its performance and support to minimize fuel consumption further.
• High Performance
• Low Vibration
• Lower Noise
• EMC Protection
• IP protection (option)
(roll over image to zoom in or click on images/PN to get more details)
Part number (Download spec sheets) |
Dimension (mm) |
Operating Voltage Range (VDC) | Voltage (VDC) | Bearing type | Current (A) | Power (W) | Speed (RPM) | Noise (dB-A) | Air Flow (CFM) | Air Pressure(in H2O) | Operating Temperature (C) |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() ![]() |
50x50x15 | 9.0~16.0 | 13.5 VDC | Ball | 0.13A | 1.76W | 7600RPM | 35.0dB(A) | 13.03CFM (0.369 m3/min) | 0.222inchH2O (5.65mmH2O) | -40~+105⁰C |
Part number (Download spec sheets) |
Dimension (mm) |
Operating Voltage Range (VDC) | Voltage (VDC) | Bearing type | Current (A) | Power (W) | Speed (RPM) | Noise (dB-A) | Air Flow (CFM) | Air Pressure(in H2O) | Operating Temperature (C) |
---|
Click here to see Automotive Overview and Part Number List
Contact us now for more product information or sample requests.