ioT
The IoT application covers smart home device, portable device, smart city, smart manufacturing and smart grid. Delta offers full range of fan unit product line from fan dimension 25mm~300mm, with IP protection function, low vibration, low acoustic noise, high airflow, and high air pressure. Besides these features, Delta also offers customers customized fan unit to meet device thermal requirement.
COMPREHENSIVE PRODUCT LINE (Click on the image to view a larger size)

ioT Fan Recommend List:
The newest generation "THD series" with talent design implement bionic blade then push up the fan meet higher performance, higher efficiency and low noise. The recommended model list can be referred and selected by different size.
(Move mouse over images to view a larger size or click on images/PN to get more details)
Part number (Download spec sheets) |
Dimension (mm) |
Operating Voltage Range (VDC) | Voltage (VDC) | Current (A) | Power (W) | Speed (RPM) | Noise (dB-A) | Air Flow (CFM) | Air Pressure(in H2O) |
---|---|---|---|---|---|---|---|---|---|
![]() ![]() |
200x200x70 | 36.0~75.0 | 48 VDC | 8.00A | 384.00W | 7400RPM | 78.0dB(A) | 1026.80CFM (29.06 m3/min) | 4.945inchH2O (125.61mmH2O) |
![]() ![]() |
80x80x38 | 36.0~75.0 | 48 VDC | 0.55A | 26.40W | 9500RPM | 60.0dB(A) | 128.00CFM (3.626 m3/min) | 1.48inchH2O |
![]() ![]() |
134x134x38 | 36.0~60.0 | 48 VDC | 5.00A | 240.00W | 12500RPM | 82.0dB(A) | 490.00CFM (13.870 m3/min) | 7.10inchH2O (180.34mmH2O) |
![]() ![]() |
120x120x38 | 32~59 | 48 VDC | 2.20A | 105.82W | 10900RPM | 75.0dB(A) | 287.00CFM (8.122 m3/min) | 4.400nchH2O (111.764mmH2O) |
![]() ![]() |
92x92x38 | 36.0~75.0 | 48 VDC | 1.10A | 52.80W | 13500RPM | 71.0dB(A) | 182.41CFM (5.167 m3/min) | 3.44inchH2O |
Part number (Download spec sheets) |
Dimension (mm) |
Operating Voltage Range (VDC) | Voltage (VDC) | Current (A) | Power (W) | Speed (RPM) | Noise (dB-A) | Air Flow (CFM) | Air Pressure(in H2O) |
---|
Part number (Download spec sheets) |
Dimension (mm) |
Operating Voltage Range (VDC) | Voltage (VDC) | Current (A) | Power (W) | Speed (RPM) | Noise (dB-A) | Air Flow (CFM) | Air Pressure(in H2O) |
---|---|---|---|---|---|---|---|---|---|
THB0848BEB51 | 80x80x38 | 36~60 | 48 VDC | 0.70A | 33.60W | 15000RPM | 70.0dB(A) | 127.54CFM (3.613 m3/min) | 4.543nchH2O (115.39mmH2O) |
![]() ![]() |
40x40x28 | 7~15 | 12 VDC | 0.60A | 7.20W | 17600RPM | 55.0dB(A) | 25.29CFM (0.717 m3/min) | 1.868inchH2O (47.44mmH2O) |
GFC0412DS-SM06B0G | 40x40x56 | 10.8~12.6 | 12 VDC | 2.27A | 27.24W | 23000RPM | 69.0dB(A) | 37.61CFM (1.065 m3/min) | 4.110inchH2O (104.39mmH2O) |
![]() ![]() |
80x80x25 | 7~15 | 12 VDC | 1.00A | 12.00W | 9000RPM | 59.0dB(A) | 92.69CFM (2.626m3/min) | 1.102inchH2O (28.00mmH2O) |
THB2048CT-CN | 200x200x70 | 36~72 | 48 VDC | 4.80A | 230.40W | 5800RPM | 73.6dB(A) | 827.37CFM (23.410 m3/min) | 2.690inchH2O (68.50mmH2O) |
Part number (Download spec sheets) |
Dimension (mm) |
Operating Voltage Range (VDC) | Voltage (VDC) | Current (A) | Power (W) | Speed (RPM) | Noise (dB-A) | Air Flow (CFM) | Air Pressure(in H2O) |
---|
The performance data is subject to change without notice.
For more information on our IoT thermal solution go to our Products Page or contact us at dcfansales.us@deltaww.com