Small Cell
Small Cell application cooling solutions that meet the demands when performance in wide coverage and efficiency in small spaces. The Delta offers the effectively cooling when applies in other telecom or similar equipment requirement cooling solutions.
The most challenging aspect of today’s small cell designs was almost considered and need for below:
• Low Noise - Suitable for stealth in the crowd, to avoid noise interference
• Long life- Suitable for long product life cycle applications
• High reliability- Suitable for unaffected areas and maintenance requirements
• EMC requirement and compatibility - Suitable to avoid interference or compatibility requirements
• Good IP protection- Suitable for harsh environments or harsh local requirements
Delta is meeting these applications requirements with:
• Bio-inspired Fan Tech. design that avoids airflow separation, optimizing rotor reduce noise and stator blades for higher efficiency
• Optimized motor or Fan structure design increase dynamic load rating and life
• Advanced motor control circuit and optimized fan efficiency to enhanced reliability
• EMC guards options and interference suppression processing for compatibility
• Fan closed type structure or optional protect material cover PCBA design for IP protection

SMALL CELL FAN RECOMMEND LIST:
The newest generation THD series with talent design implement bionic blade then push up the fan meet higher performance, higher efficiency and low noise. The recommended model list can be referred and selected by different size. (Move mouse over images to view a larger size or click on images/PN to get more details)
Part number (Download spec sheets) |
Dimension (mm) |
Operating Voltage Range (VDC) | Voltage (VDC) | Current (A) | Power (W) | Speed (RPM) | Noise (dB-A) | Air Flow (CFM) | Air Pressure(in H2O) |
---|---|---|---|---|---|---|---|---|---|
![]() ![]() |
200x200x70 | 36.0~75.0 | 48 VDC | 8.00A | 384.00W | 7400RPM | 78.0dB(A) | 1026.80CFM (29.06 m3/min) | 4.945inchH2O (125.61mmH2O) |
![]() ![]() |
175x175x69 | 36.0~60.0 | 48 VDC | 1.60A | 76.80W | 4000RPM | 70.8dB(A) | 428.00CFM (12.125 m3/min) | 1.96inchH2O (49.78mmH2O) |
![]() ![]() |
172x150x51 | 36.0~60.0 | 48 VDC | 0.60A | 28.80W | 4100RPM | 64.5dB(A) | 294.20CFM (8.330 m3/min) | 1.06inchH2O (26.87mmH2O) |
![]() ![]() |
172x172x51 | 36.0~60.0 | 48 VDC | 0.60A | 28.80W | 4100RPM | 64.5dB(A) | 294.20CFM (8.330 m3/min) | 1.06inchH2O (26.87mmH2O) |
![]() ![]() |
92x92x38 | 36.0~75.0 | 48 VDC | 1.10A | 52.80W | 13500RPM | 71.0dB(A) | 182.41CFM (5.167 m3/min) | 3.44inchH2O |
![]() ![]() |
120x120x38 | 32~59 | 48 VDC | 2.20A | 105.82W | 10900RPM | 75.0dB(A) | 287.00CFM (8.122 m3/min) | 4.400nchH2O (111.764mmH2O) |
![]() ![]() |
134x134x38 | 36.0~60.0 | 48 VDC | 5.00A | 240.00W | 12500RPM | 82.0dB(A) | 490.00CFM (13.870 m3/min) | 7.10inchH2O (180.34mmH2O) |
![]() ![]() |
120x120x38 | 36.0~60.0 | 48 VDC | 0.80A | 38.40W | 7750RPM | 68.0dB(A) | 191.33CFM (5.418 m3/min) | 2.114inchH2O (53.68mmH2O) |
![]() ![]() |
80x80x38 | 36.0~75.0 | 48 VDC | 0.55A | 26.40W | 9500RPM | 60.0dB(A) | 128.00CFM (3.626 m3/min) | 1.48inchH2O |
THD1748HG | 172x172x50.8 | 32.0~60.0 | 48 VDC | 3.23A | 155.10W | 8000RPM | 72.0dB(A) | 563.5CFM (15.956 m3/min) | 4.55inchH2O |
Part number (Download spec sheets) |
Dimension (mm) |
Operating Voltage Range (VDC) | Voltage (VDC) | Current (A) | Power (W) | Speed (RPM) | Noise (dB-A) | Air Flow (CFM) | Air Pressure(in H2O) |
---|
* THD1748HG will be available in Q2 2018
The performance data is subject to change without notice.
Many of the fans found in leading brands of Telecom equipment are made by Delta.
Choose from one of our FFB, GFB, PFB, PFR, and T series for a solution that is right for you.
Contact us now for more product information or sample requests.