Advanced Search

Stock Statues

Media Available

Environmental

Model: BSB0205HP-00EFG

Product Attributes
  • Series
    --
  • Part Status
    Active
  • Voltage Rated
    --
  • Size / Dimension
    --
  • Width
    --
  • Air Flow
    0.57CFM (0.016 m3/min)
  • Static Pressure
    0.144inchH2O (3.66mmH2O)
  • Bearing Type
    --
  • Fan Type
    --
  • Features
    --
  • Noise
    35.9dB(A)
  • Power (Watts)
    --
  • RPM
    12000RPM
  • Termination
    --
  • Ingress Protection
    --
  • Operating Temperature
    --
  • Weight gram (g)
    --
  • Current Rating
    0.08A
  • Voltage Rating
    --
  • Material Frame
    --
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 416
    30 September, 2020
  • 1695
    25 October, 2020