Advanced Search

Stock Statues

Media Available

Environmental

  • Home

Search results for: 'SFB'

Results:
Remaining
Search Entry:
Fan Type
Voltage Rated
Size / Dimension
Width
Air Flow
Static Pressure
Noise
RPM
Power (Watts)
Bearing Type
Features
Ingress Protection
View as Grid List

1 Item

per page
Set Ascending Direction
Compare
Parts
Part Number Image Size/Dimension Width Bearing Voltage Air Flow Static Pressure Noise Power RPM Termination
SFB0412VH-F00 Rounded/Rect-196mm L X 109mm H 33.00mm Ball 12 VDC 90.99CFM (2.577 m3/min) 2.694nchH2O (68.43mmH2O) 67.0dB(A) 55.20W 5300RPM 3 Wire Leads
Compare
Parts
Part Number Image Size/Dimension Width Bearing Voltage Air Flow Static Pressure Noise Power RPM Termination
View as Grid List

1 Item

per page
Set Ascending Direction