Advanced Search

Stock Statues

Media Available

Environmental

  • Home

Search results for: 'thd/'

Results:
Remaining
Search Entry:
Fan Type
Voltage Rated
Size / Dimension
Width
Air Flow
Static Pressure
Noise
RPM
Power (Watts)
Bearing Type
Features
Ingress Protection
View as Grid List

7 Items

per page
Set Ascending Direction
Compare
Parts
Part Number Image Size/Dimension Width Bearing Voltage Air Flow Static Pressure Noise Power RPM Termination
THD1748HG N/A N/A N/A 48 VDC 563.5CFM (15.956 m3/min) 4.55inchH2O 72.0dB(A) 155.10W 8000RPM N/A
THD0948HE-A Square-92mm L X 92mm H 38.00mm Ball 48 VDC 182.41CFM (5.167 m3/min) 3.44inchH2O 71.0dB(A) 52.80W 13500RPM 4 Wire Leads
THD0948HE-AXHH Square-92mm L X 92mm H 38.00mm Ball 48 VDC 182.41CFM (5.167 m3/min) 3.435nchH2O (87.24mmH2O) 71.0dB(A) 52.80W 13500RPM 4 Wire Leads
THD1248HE Square-120mm L X 120mm H 38.00mm Ball 48 VDC 287.00CFM (8.122 m3/min) 4.400nchH2O (111.764mmH2O) 75.0dB(A) 105.82W 10900RPM 4 Wire Leads
THD1348HE Square-134mm L X134mm H 38.00mm Ball 48 VDC 490.00CFM (13.870 m3/min) 7.10inchH2O (180.34mmH2O) 82.0dB(A) 240.00W 12500RPM 4 Wire Leads
THD0848ME Square-80mm L X 80mm H 38.00mm Ball 48 VDC 128.00CFM (3.626 m3/min) 1.48inchH2O 60.0dB(A) 26.40W 9500RPM 4 Wire Leads
THD2048HT Square-200mm L X 200mm H 70.00mm Ball 48 VDC 1026.80CFM (29.06 m3/min) 4.945inchH2O (125.61mmH2O) 78.0dB(A) 384.00W 7400RPM 4 Wire Leads
Compare
Parts
Part Number Image Size/Dimension Width Bearing Voltage Air Flow Static Pressure Noise Power RPM Termination
View as Grid List

7 Items

per page
Set Ascending Direction