Advanced Search

Stock Statues

Media Available

Environmental

Model: GTW012FU604

Data & Documents
Product Attributes
  • Series
    --
  • Part Status
    Active
  • Voltage Rated
    --
  • Size / Dimension
    --
  • Width
    --
  • Air Flow
    --
  • Static Pressure
    --
  • Bearing Type
    --
  • Fan Type
    --
  • Features
    --
  • Noise
    --
  • Power (Watts)
    --
  • RPM
    --
  • Termination
    --
  • Ingress Protection
    --
  • Operating Temperature
    --
  • Weight gram (g)
    --
  • Current Rating
    --
  • Voltage Rating
    36.0 - 75.0VDC
  • Material Frame
    --
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 340
    30 September, 2020
  • 23
    25 October, 2020