Products
-
DC Axial Fans
Engineered for Reliability and Long Life DC brushless motor technology delivers lasting performance at a lower cost of operation. Every model undergoes rigorous testing to achieve minimum noise under high airflow and air pressure conditions. Delta's highly automated, precision assembly process ensures consistent quality. All models are RoHS compliant and manufactured to meet strict reliability requirements for: Thermal cycling Humidity exposure Vibration Mechanical shock
Series-
AFB
DSB Series fans are general axial fans with a sleeve bearing system for multiple industry cooling applications. DSB Series fans are made for highly cost-sensitive products.
View Details -
DSB
DSB Series fans are general axial fans with a sleeve bearing system for multiple industry cooling applications. DSB Series fans are made for highly cost sensitive products.
View Details -
AUB
-
ASB
-
THB
THB
View Details -
THD
-
-
DC Centrifugal Blowers
The SFB Series blowers have dual or triple blowers in parallel, and are suitable for general ventilation and cooling use. The impeller and frame are made of plastic.
-
EC Fans & Blowers
With 40 manufacturing facilities, 61 R&D labs and 7,000 R&D engineers worldwide, Delta Electronics is a global leader in fans & thermal management, power electronics and other innovative energy-efficient solutions.
Delta offers a range of electronically commutated (EC) centrifugal blowers and axial fans for high-powered air movement applications.
Series-
EC Axial Fans
Our EC axial fans 630mm and larger feature a square 4-hole metal mounting plate for ease of installation, and a robust metal electronics access cover (versus plastic) to help prevent cracking and water intrusion. Contact Us for pricing and availability of Delta EC axial fans.
View Details -
EC Centrifugal Blowers
Delta offers EC centrifugal blower assemblies from 190mm to 660mm diameter. All blowers include inlet cone / nozzle. The wheel is plastic or metal depending on the part number. Mounting brackets are available on some models. Contact Us for pricing and availability of Delta EC centrifugal blowers.
View Details
-
-
EC Refrigeration Fans & Motors
With global energy savings mandates growing more stringent by the year, AC based fan motors struggle to keep pace while keeping newer HVAC and Commercial Refrigerator systems working efficiently. To assist our customers, Delta has developed a brushless DC motor technology that is Electronically Commutated (EC) and features an integrated AC to DC invertor and magnet rotor
-
Heat Sinks
Intel Skylake microarchitecture, the successor to the Boradwell microarchitecture, is built on 14nm manufacturing process with higher power efficiency and compute performance. To ensure the CPU performance and achieve the nominal power consumption, Delta has designed a series of Intel Skylake-based heatsinks optimized cooling performance and minimal thermal resistance for server and data center environment.
Series-
AMD-ATHLON-SEMPRON
AMD Athlon/Sempron Model FHS-A7015S61
-
AMD-PHENOM-II
AMD Athlon/Sempron Model FHS-A7015S61
View Details -
Intel-Core2-Quad
Thermal cooling solution for CPU desktop applications,
View Details
and matched to CPU based on thermal performance for 95W. -
INTEL-CORE2-QUAD-PERFORMANCE
The FHS-A9020S01 is a high performancedesktop application with thermal performance for 130W CPU, delivering exceptional cooling power for large systems.
View Details -
INTEL-CORE-QUAD-EXTREME
The FHS-A9025B21 is an extreme edition desktopapplication with thermal performance for 130W CPU,delivering greater cooling power for larger systems.
View Details -
INTEL-NEHALEM-WESTMERE
Desktop application for Core™ CPU types based on thermal performance for 87W and 95W.
View Details -
INTELRCELERONR
Thermal cooling solution for CPU desktop applications, and matched to CPU based on thermal performance for 35W.
View Details -
INTEL-XEON-NEHALEM
Passive solution for server cooling with a thermal performance at 95W.
View Details
-
-
Slim Heat Pipes and Vapor Chambers
Slim heat pipes and slim vapor chambers are the latest in Delta’s high-efficiency heat transfer solutions. Developed for low profile laptops, tablets, and handheld devices, the slim heat pipes and vapor chambers transport large amounts of heat with very small temperature gradients. The pipes have a two-phase heat transfer system using pure, deionized water vapor for continuous and rapid heat transfer, making it the ideal solution for all the latest devices.
-
Fan Trays / Controller Boards
Offer customers optimal performance design and total thermal solution from fan unit design to fan tray design and manufacturing
-
Cabinet Thermal Solutions
Fan technology is pivotal to the performance of any cabinet thermal management solution. As the world’s number one provider of DC brushless fans and blowers, Delta engineers products for increased reliability, efficiency and low noise. Delta fans and thermal management products are used in applications where precision is paramount – from sensitive electronics and computing devices to outdoor enclosures and equipment that support our developing infrastructure.
Series-
HEAT EXCHANGERS
Delta air-to-air heat exchangers are a closed-loop system with advanced fan and core technology to bring internal enclosure temperatures to ambient. Delta heat exchangers feature Delta DC brushless fans engineered to run continuously for 80,000 hours, or nine years. Standard and custom designs are available.
View Details -
THERMOELECTRIC COOLERS
Delta thermoelectric coolers provide slightly below ambient cooling in tight spaces. A TEC module is a sandwich of components (Peltier chips, heat sinks and fans) which provides cooling without the need for refrigerant or a compressor. All Delta TEC’s incorporate Delta DC brushless fans engineered to run continuously for 80,000 hours, or nine years. Standard and custom designs are available.
View Details -
HEATERS
Cabinet heaters provide protection for enclosed electronics and equipment in low temperature environments. Delta heaters have a Positive Temperature Coefficient (PTC) heating element for increased safety and reduced operating costs. PTC heaters generate only the heat necessary for a desired temperature, versus at a constant rate, saving energy while helping to prevent overheating and burnout. Standard and custom designs are available.
View Details -
AIR CONDITIONERS
Delta air conditioners use active compressor-based cooling to keep internal enclosure temperatures below ambient. These slim air cons employ a variable speed DC inverter compressor and dual rotor design to achieve a high COP with reduced vibration and low operating noise. All Delta air conditioners feature Delta’s high quality DC brushless fans engineered to run continuously for a minimum of 80,000 hours, or nine years.
View Details -
Filter Fans (HEF)
High CFM filter fans for dust sensitive industrial applications with easy maintenance.
Suggested Applications:
• Industrial Automation
• Automotive Assembly
• Package Handling Equipment
• Food and Beverage Process Controls
• Wind Energy Systems
View Details
-