Fan technology is pivotal to the performance of any cabinet thermal management solution. As the world’s number one provider of DC brushless fans and blowers, Delta engineers products for increased reliability, efficiency and low noise. Delta fans and thermal management products are used in applications where precision is paramount – from sensitive electronics and computing devices to outdoor enclosures and equipment that support our developing infrastructure.
Cabinet Thermal Solutions
-
HEAT EXCHANGERS
Delta air-to-air heat exchangers are a closed-loop system with advanced fan and core technology to bring internal enclosure temperatures to ambient. Delta heat exchangers feature Delta DC brushless fans engineered to run continuously for 80,000 hours, or nine years. Standard and custom designs are available.
Part number Cooling/heating
CapacityDimensions
(inch)Dimensions
(mm)Rated Voltage
(VDC)Operating Current
(A)Noise (dB-A)
@1.5MWeight
(lbs / kg)Approvals Indoor / Outdoor HEX100PC
90 W/°C 27.2H x 14.2W x 9.5D 690H x 360W x 242D 48 3.6 70 28.7 / 13.0 N/A N/A HEX200PA
200 W/°C 43.3H x 19.7W x 7.9D 1100H x 500W x 200D 48 6.6 74 57.3 / 26.0 N/A N/A HEX160PA
160 W/°C 50.9H x 22.3W x 9.6D 1294H x 567W x 243D 48 3.1 65 88.2 / 40.0 N/A N/A HEX120PA
120 W/°C 45.3H x 18.5W x 7.6D 1151H x 471W x 193D 48 4.1 64 72.8 / 33.0 N/A N/A HEX080PD
80 W/°C 37.4H x 17.7W x 5.9D 950H x 450W x 150D 48 2.2 65 41.9 / 19.0 N/A N/A HEX060PA
60 W/°C 33.5H x 19.7W x 5.8D 850H x 500W x 148D 48 0.6 62 37.5 / 17.0 N/A N/A HEX200PB
200 W/°C 25.2H x 27.6W x 10.9D 640H x 700W x 278D 48 7.9 74 52.9 / 24.0 N/A N/A HEX150PB
150 W/°C 25.2H x 21.7W x 10.9D 640H x 550W x 278D 48 5.8 73 44.1 / 20.0 N/A N/A HEX100PB
100 W/°C 25H x 14W x 11D 640H x 360W x 278D 48 3.6 70 16.0 / 35.0 N/A N/A HEX050PA
45 W/°C 19.7H x 17.5W x 6.0D 500H x 445W x 152D 48 1.2 65 22.0 / 10.0 N/A N/A HEX020VA
20 W/°C 23.2H x 11.1W x 3.9D 590H x 283W x 99D 24 0.9 54 15.4 / 7.0 N/A N/A HEX010VA
10 W/°C 16.3H x 10.8W x 2.6D 415H x 275W x 65D 24 1.2 61 8.8 / 4.0 N/A N/A HEX080QA
80 W/°C 10.4H x 21.9W x 19.7D 265H x 555W x 500D 48 1.5 64 31.1 / 15.0 N/A N/A HEX050QA
50 W/°C 6.1H x 21.7Wx 17.0D 155H x 550W x 434D 48 1.4 64 19.8 / 9.0 N/A N/A HEX200PC
185 W/°C 27.2H x 27.6W x 9.5D 690H x 700W x 242D 48 6.6 74 52.9 / 24.0 N/A N/A HEX150PC
135 W/°C 27.2H x 21.7W x 9.5D 690H x 550W x 242D 48 5.8 73 44.1 / 20.0 N/A N/A HEX260PA-A
230 W/°C 55.1H x 25.6W x 10.2D 1400H x 650W x 260D 48 10.0 75 81.6 / 37.0 N/A N/A Part number Cooling/heating
CapacityDimensions
(inch)Dimensions
(mm)Rated Voltage
(VDC)Operating Current
(A)Noise (dB-A)
@1.5MWeight
(lbs / kg)Approvals Indoor / Outdoor Part number (Download spec sheets)Impeller Diameter (mm)Voltage (VAC)Max. Speed (RPM)Min. Speed (RPM)Protection/ OptionIngress ProtectionCertification-
10----------
-
10----------
-
10----------
-
10----------
-
10----------
-
10----------
-
10----------
-
10----------
-
10----------
-
10----------
-
10----------
-
10----------
-
10----------
-
10----------
-
10----------
-
10----------
-
10----------
-
-
THERMOELECTRIC COOLERS
Delta thermoelectric coolers provide slightly below ambient cooling in tight spaces. A TEC module is a sandwich of components (Peltier chips, heat sinks and fans) which provides cooling without the need for refrigerant or a compressor. All Delta TEC’s incorporate Delta DC brushless fans engineered to run continuously for 80,000 hours, or nine years. Standard and custom designs are available.
Part number Cooling/heating
CapacityDimensions
(inch)Dimensions
(mm)Rated Voltage
(VDC)Operating Current
(A)Noise (dB-A)
@1.5MWeight
(lbs / kg)Approvals Indoor / Outdoor HET200PB
200 W 7.1H x 15.7W x 8.2D 180H x 400W x 208D 48 7.4 62 19.8 / 9.0 N/A N/A HET200PC
200 W 7.1H x 15.7W x 6.6D 181H x 400W x 169D 48 6.1 62 13.2 / 6.0 N/A N/A HET200PC-B
200 W 7.1H x 15.7W x 5.6D 181H x 400W x 143D 48 7.4 66 13.2 / 6.0 N/A N/A HET100PC
400 W 8.3H x 17.7W x 9.0D 210H x 450W x 228D 48 11.7 66 24.2 / 11.0 N/A N/A HET200VB
200 W 7.1H x 15.7W x 8.2D 180H x 400W x 208D 24 12.2 61 19.8 / 9.0 N/A N/A HET200VC
200 W 7.1H x 15.7W x 6.6D 181H x 400W x 169D 24 12.0 62 13.2 / 6.0 N/A N/A Part number Cooling/heating
CapacityDimensions
(inch)Dimensions
(mm)Rated Voltage
(VDC)Operating Current
(A)Noise (dB-A)
@1.5MWeight
(lbs / kg)Approvals Indoor / Outdoor Part number (Download spec sheets)Impeller Diameter (mm)Voltage (VAC)Max. Speed (RPM)Min. Speed (RPM)Protection/ OptionIngress ProtectionCertification-
10----------
-
10----------
-
10----------
-
10----------
-
10----------
-
10----------
-
-
HEATERS
Cabinet heaters provide protection for enclosed electronics and equipment in low temperature environments. Delta heaters have a Positive Temperature Coefficient (PTC) heating element for increased safety and reduced operating costs. PTC heaters generate only the heat necessary for a desired temperature, versus at a constant rate, saving energy while helping to prevent overheating and burnout. Standard and custom designs are available.
Part number Cooling/heating
CapacityDimensions
(inch)Dimensions
(mm)Rated Voltage
(VDC)Operating Current
(A)Noise (dB-A)
@1.5MWeight
(lbs / kg)Approvals Indoor / Outdoor HEH030PA
300 5.9H x 5.7W x 1.8D 150H x 145W x 45D 48 7.5 N/A 1.3 / 0.6 N/A UL, CE HEH100BA
1000 9.3H x 7.3W x 2.3D 235H x 185W x 58D 220 5.0 N/A 3.3 / 1.5 N/A UL, CE HEH095BA
950 6.6H x 5.7W x 2.3D 167H x 145W x 100D 220 4.5 N/A 3.3 / 1.5 N/A UL, CE HEH070BA
700 5.9H x 5.7W x 1.8D 150H x 145W x 45D 220 4.5 N/A 1.1 / 0.5 N/A UL, CE HEH050BA
500 5.9H x 5.7W x 1.8D 150H x 145W x 45D 220 2.5 N/A 1.1 / 0.5 N/A UL, CE HEH030BA
300 5.9H x 5.7W x 1.8D 150H x 145W x 45D 220 1.5 N/A 1.1 / 0.5 N/A UL, CE HEH100PB
1000 1.7H X 19.0W x 7.0D 44H x 483W x 177D 48 22.0 N/A 5.0 / 2.3 N/A UL HEH100PA
1000 9.4H x 7.3W x 2.2D 240H x 185W x 57D 48 22.0 N/A 3.3 / 1.5 N/A UL, CE HEH070PA
700 5.9H x 5.7W x 1.8D 150H x 145W x 45D 48 14.5 N/A 1.3 / 0.6 N/A UL, CE HEH050PA
500 5.9H x 5.7W x 1.8D 150H x 145W x 45D 48 12.5 N/A 1.3 / 0.6 N/A UL, CE HEH150BA
1500 9.3H x 7.3W x 2.3D 235H x 185W x 58D 220 7.2 N/A 3.3 / 1.5 N/A UL, CE Part number Cooling/heating
CapacityDimensions
(inch)Dimensions
(mm)Rated Voltage
(VDC)Operating Current
(A)Noise (dB-A)
@1.5MWeight
(lbs / kg)Approvals Indoor / Outdoor Part number (Download spec sheets)Impeller Diameter (mm)Voltage (VAC)Max. Speed (RPM)Min. Speed (RPM)Protection/ OptionIngress ProtectionCertification-
10----------
-
10----------
-
10----------
-
10----------
-
10----------
-
10----------
-
10----------
-
10----------
-
10----------
-
10----------
-
10----------
-
-
AIR CONDITIONERS
Delta air conditioners use active compressor-based cooling to keep internal enclosure temperatures below ambient. These slim air cons employ a variable speed DC inverter compressor and dual rotor design to achieve a high COP with reduced vibration and low operating noise. All Delta air conditioners feature Delta’s high quality DC brushless fans engineered to run continuously for a minimum of 80,000 hours, or nine years.
Part number Cooling/heating
CapacityDimensions
(inch)Dimensions
(mm)Rated Voltage
(VDC)Operating Current
(A)Noise (dB-A)
@1.5MWeight
(lbs / kg)Approvals Indoor / Outdoor HEC0800PB
2720 BTU/hr 800W 27.6H x 19.7W x 7.9D 700H x 500W x 200D 48 3.9 62 61.7 / 28.0 N/A N/A HEC1000PB
3400 BTU/hr 1000W 27.6H x 19.7W x 7.9D 700H x 500W x 200D 48 5.6 62 61.7 / 28.0 N/A N/A HEC1200PB
4010 BTU/hr 1200W 27.6H x 19.7W x 7.9D 700H x 500W x 200D 48 7.3 62 61.7 / 28.0 N/A N/A HEC1500PB
5100 BTU/hr 1500W 27.6H x 19.7W x 7.9D 700H x 500W x 200D 48 12.5 62 61.7 / 28.0 N/A N/A HEC0800PC
2720 BTU/hr 800W 31.3H x 15.0W x 6.4D 796H x 383W x 163D 48 3.8 52 59.5 / 27.0 N/A N/A HEC1000PC
3400 BTU/hr 1000W 27.6H x 19.7W x 7.9D 700H x 500W x 200D 48 5.6 62 61.7 / 28.0 N/A N/A Part number Cooling/heating
CapacityDimensions
(inch)Dimensions
(mm)Rated Voltage
(VDC)Operating Current
(A)Noise (dB-A)
@1.5MWeight
(lbs / kg)Approvals Indoor / Outdoor Part number (Download spec sheets)Impeller Diameter (mm)Voltage (VAC)Max. Speed (RPM)Min. Speed (RPM)Protection/ OptionIngress ProtectionCertification-
10----------
-
10----------
-
10----------
-
10----------
-
10----------
-
10----------
-
-
Filter Fans (HEF)
High CFM filter fans for dust sensitive industrial applications with easy maintenance.
Suggested Applications:
• Industrial Automation
• Automotive Assembly
• Package Handling Equipment
• Food and Beverage Process Controls
• Wind Energy Systems
Part number Cooling/heating
CapacityDimensions
(inch)Dimensions
(mm)Rated Voltage
(VDC)Operating Current
(A)Noise (dB-A)
@1.5MWeight
(lbs / kg)Approvals Indoor / Outdoor HEF070AAA
12 W 8.03 x 8.03 x 4.21 inch 204 x 204 x 107mm AC 115 V 0.17 A 46 1.94 lbs / 0.88 kg N/A N/A HEF070BAA
14 W 8.03 x 8.03 x 4.21 inch 204 x 204 x 107mm AC 320 V 0.10 A 46 1.94 lbs / 0.88 kg N/A outdoor HEF160AAA
30 W 10L x 10H x 5W 254L x 254H x 136W AC 115 V 0.25 60 3.73 lbs / 1.69 kg N/A N/A HEF160BAA
31 W 10L x 10H x 5W 254L x 254H x 136W AC 115 V 0.13 60 1690g N/A N/A HEF500AAA
145 W 12L x 12H x 6W 323L x 323H x 155W AC 115 V 1.3 70 8.77 lbs / 3.98 kg N/A N/A HEF500BAA
156 W 12L x 12H x 6W 323L x 323H x 155W AC 230 V 0.7 70 8.77 lbs / 3.98 kg N/A N/A Part number Cooling/heating
CapacityDimensions
(inch)Dimensions
(mm)Rated Voltage
(VDC)Operating Current
(A)Noise (dB-A)
@1.5MWeight
(lbs / kg)Approvals Indoor / Outdoor Part number (Download spec sheets)Impeller Diameter (mm)Voltage (VAC)Max. Speed (RPM)Min. Speed (RPM)Protection/ OptionIngress ProtectionCertification-
10115 VDC------IP54
-
10230VAC------IP54
-
10230VAC------IP54
-
10230VAC------IP54
-
10230VAC------IP54
-
10230VAC------IP54
-