Advanced Search

Stock Statues

Media Available

Environmental

HEAT EXCHANGERS

HEAT EXCHANGERS

Delta air-to-air heat exchangers are a closed-loop system with advanced fan and core technology to bring internal enclosure temperatures to ambient. Delta heat exchangers feature Delta DC brushless fans engineered to run continuously for 80,000 hours, or nine years. Standard and custom designs are available.

Features and benefits include:

  • High quality Delta DC brushless fan component for reduced energy consumption and low noise.
  • Intelligent core design for effective thermal transfer.
  • Easy installation and maintenance access.

 

PRODUCT LISTS

48VDC External Mount

Part number Cooling/heating
Capacity
Dimensions
(inch)
Dimensions
(mm)
Rated Voltage
(VDC)
Operating Current
(A)
Noise (dB-A)
@1.5M
Weight
(lbs / kg)
Approvals Indoor / Outdoor
HEX100PC 90 W/°C 27.2H x 14.2W x 9.5D 690H x 360W x 242D 48 3.6 70 28.7 / 13.0 N/A N/A
HEX150PC 135 W/°C 27.2H x 21.7W x 9.5D 690H x 550W x 242D 48 5.8 73 44.1 / 20.0 N/A N/A
HEX200PC 185 W/°C 27.2H x 27.6W x 9.5D 690H x 700W x 242D 48 6.6 74 52.9 / 24.0 N/A N/A
Part number Cooling/heating
Capacity
Dimensions
(inch)
Dimensions
(mm)
Rated Voltage
(VDC)
Operating Current
(A)
Noise (dB-A)
@1.5M
Weight
(lbs / kg)
Approvals Indoor / Outdoor

 

48VDC Roof Mount (roll over image to zoom in or click on images/PN to get more details)

Part number Cooling/heating
Capacity
Dimensions
(inch)
Dimensions
(mm)
Rated Voltage
(VDC)
Operating Current
(A)
Noise (dB-A)
@1.5M
Weight
(lbs / kg)
Approvals Indoor / Outdoor
HEX050QA 50 W/°C 6.1H x 21.7Wx 17.0D 155H x 550W x 434D 48 1.4 64 19.8 / 9.0 N/A N/A
HEX080QA 80 W/°C 10.4H x 21.9W x 19.7D 265H x 555W x 500D 48 1.5 64 31.1 / 15.0 N/A N/A
Part number Cooling/heating
Capacity
Dimensions
(inch)
Dimensions
(mm)
Rated Voltage
(VDC)
Operating Current
(A)
Noise (dB-A)
@1.5M
Weight
(lbs / kg)
Approvals Indoor / Outdoor

 

24VDC Internal Mount

Part number Cooling/heating
Capacity
Dimensions
(inch)
Dimensions
(mm)
Rated Voltage
(VDC)
Operating Current
(A)
Noise (dB-A)
@1.5M
Weight
(lbs / kg)
Approvals Indoor / Outdoor
HEX010VA 10 W/°C 16.3H x 10.8W x 2.6D 415H x 275W x 65D 24 1.2 61 8.8 / 4.0 N/A N/A
HEX020VA 20 W/°C 23.2H x 11.1W x 3.9D 590H x 283W x 99D 24 0.9 54 15.4 / 7.0 N/A N/A
Part number Cooling/heating
Capacity
Dimensions
(inch)
Dimensions
(mm)
Rated Voltage
(VDC)
Operating Current
(A)
Noise (dB-A)
@1.5M
Weight
(lbs / kg)
Approvals Indoor / Outdoor

48VDC Internal Mount

Part number Cooling/heating
Capacity
Dimensions
(inch)
Dimensions
(mm)
Rated Voltage
(VDC)
Operating Current
(A)
Noise (dB-A)
@1.5M
Weight
(lbs / kg)
Approvals Indoor / Outdoor
HEX050PA 45 W/°C 19.7H x 17.5W x 6.0D 500H x 445W x 152D 48 1.2 65 22.0 / 10.0 N/A N/A
HEX200PA 200 W/°C 43.3H x 19.7W x 7.9D 1100H x 500W x 200D 48 6.6 74 57.3 / 26.0 N/A N/A
HEX160PA 160 W/°C 50.9H x 22.3W x 9.6D 1294H x 567W x 243D 48 3.1 65 88.2 / 40.0 N/A N/A
HEX120PA 120 W/°C 45.3H x 18.5W x 7.6D 1151H x 471W x 193D 48 4.1 64 72.8 / 33.0 N/A N/A
HEX080PD 80 W/°C 37.4H x 17.7W x 5.9D 950H x 450W x 150D 48 2.2 65 41.9 / 19.0 N/A N/A
HEX060PA 60 W/°C 33.5H x 19.7W x 5.8D 850H x 500W x 148D 48 0.6 62 37.5 / 17.0 N/A N/A
HEX200PB 200 W/°C 25.2H x 27.6W x 10.9D 640H x 700W x 278D 48 7.9 74 52.9 / 24.0 N/A N/A
HEX150PB 150 W/°C 25.2H x 21.7W x 10.9D 640H x 550W x 278D 48 5.8 73 44.1 / 20.0 N/A N/A
HEX100PB 100 W/°C 25H x 14W x 11D 640H x 360W x 278D 48 3.6 70 16.0 / 35.0 N/A N/A
HEX260PA-A 230 W/°C 55.1H x 25.6W x 10.2D 1400H x 650W x 260D 48 10.0 75 81.6 / 37.0 N/A N/A
Part number Cooling/heating
Capacity
Dimensions
(inch)
Dimensions
(mm)
Rated Voltage
(VDC)
Operating Current
(A)
Noise (dB-A)
@1.5M
Weight
(lbs / kg)
Approvals Indoor / Outdoor
Loading