Advanced Search

Stock Statues

Media Available

Environmental

Model: AFL28A2LU-BRA01

Product Attributes.
  • Series
    AFL
  • Part Status
    Active
  • Voltage Rated
    230 VDC
  • Size / Dimension
    Round-280mm Diameter
  • Width
    105.00mm
  • Air Flow
    460.00CFM (13.10 m3/min)
  • Static Pressure
    0.43inchH2O (11.00mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Locked Rotor / Over Current / Over Temp
  • Noise
    55.0dB(A)
  • Power (Watts)
    16.00W
  • RPM
    1400RPM
  • Termination
    2 Lead Wires
  • Ingress Protection
    IP55
  • Operating Temperature
    -20~+60⁰C
  • Weight gram (g)
    1.10kg
  • Current Rating
    --
  • Voltage Rating
    200-240VAC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    40000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
    No Distributer Found