Advanced Search

Stock Statues

Media Available

Environmental

Model: AFL12AUHE-CGQ6

Data & Documents
Product Attributes.
  • Series
    AFL
  • Part Status
    Active
  • Voltage Rated
    110VAC / 230VAC (50/60Hz)
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    38.00mm
  • Air Flow
    93.80CFM (2.650 m3/min)
  • Static Pressure
    0.354nchH2O (8.99mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Locked Rotor
  • Noise
    43.0dB(A)
  • Power (Watts)
    3.70W
  • RPM
    2900RPM
  • Termination
    2 Lead Wires
  • Ingress Protection
    IP52
  • Operating Temperature
    -40~+60⁰C
  • Weight gram (g)
    260
  • Current Rating
    --
  • Voltage Rating
    100-240VAC
  • Material Frame
    Plastic
  • Material Blade
    Plastic
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
    No Distributer Found