Advanced Search

Stock Statues

Media Available

Environmental

Model: AFL12AUME-C

Data & Documents
Product Attributes.
  • Series
    AFL
  • Part Status
    Active
  • Voltage Rated
    110VAC / 240VAC (50/60Hz)
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    38.00mm
  • Air Flow
    87.30CFM (2.470 m3/min)
  • Static Pressure
    0.310inchH2O (07.79mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Locked Rotor
  • Noise
    42.0dB(A)
  • Power (Watts)
    3.00W
  • RPM
    2700RPM
  • Termination
    2 Lead Wires
  • Ingress Protection
    IP52
  • Operating Temperature
    -40~+60⁰C
  • Weight gram (g)
    260
  • Current Rating
    --
  • Voltage Rating
    115-230VAC
  • Material Frame
    Plastic
  • Material Blade
    Plastic
  • Lifetime @ Temp
    70000 Hrs@40°C
Stock
Distributor
Stock Amount
Last Update Date
    No Distributer Found