Advanced Search

Stock Statues

Media Available

Environmental

Model: AFL22AUHW-P0

Data & Documents
Product Attributes.
  • Series
    AFL
  • Part Status
    Active
  • Voltage Rated
    115VAC / 230VAC (50/60Hz)
  • Size / Dimension
    Round-222mm Diameter x H80
  • Width
    --
  • Air Flow
    323.90CFM (9.17 m3/min)
  • Static Pressure
    0.63inchH2O (16.09mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Locked Rotor / Over Current / Over Temp
  • Noise
    57.0dB(A)
  • Power (Watts)
    17.00W
  • RPM
    2500/1800RPM
  • Termination
    3 Lead Wires
  • Ingress Protection
    IP56
  • Operating Temperature
    -40~+55⁰C
  • Weight gram (g)
    770
  • Current Rating
    --
  • Voltage Rating
    110-240VAC
  • Material Frame
    Plastic
  • Material Blade
    Plastic
  • Lifetime @ Temp
    70000 Hrs@40°C
Stock
Distributor
Stock Amount
Last Update Date
    No Distributer Found