Advanced Search

Stock Statues

Media Available

Environmental

Model: AFL2524HW-00

Data & Documents
Product Attributes.
  • Series
    AFL
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Round-250mm Diameter x H80
  • Width
    --
  • Air Flow
    437.00CFM (12.40 m3/min)
  • Static Pressure
    0.460inchH2O (11.70mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Locked Rotor Sensor
  • Noise
    57.0dB(A)
  • Power (Watts)
    24.00W
  • RPM
    2200RPM
  • Termination
    4 Lead Wires
  • Ingress Protection
    IP56
  • Operating Temperature
    -40~+60⁰C
  • Weight gram (g)
    780
  • Current Rating
    --
  • Voltage Rating
    21.6-26.4VDC
  • Material Frame
    Plastic
  • Material Blade
    Plastic
  • Lifetime @ Temp
    70000 Hrs@40°C
Stock
Distributor
Stock Amount
Last Update Date
    No Distributer Found