Advanced Search

Stock Statues

Media Available

Environmental

Model: EUB1312ME

Data & Documents
Product Attributes.
  • Series
    EUB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-126mm L X126mm H
  • Width
    52.00mm
  • Air Flow
    72.40CFM (2.050 m3/min)
  • Static Pressure
    0.139inchH2O (34.60mmH2O)
  • Bearing Type
    Superflo
  • Fan Type
    Axial
  • Features
    Locked Rotor Sensor
  • Noise
    30.0dB(A)
  • Power (Watts)
    1.44W
  • RPM
    2000RPM
  • Termination
    4 Lead Wires
  • Ingress Protection
    IP52
  • Operating Temperature
    -40~+40⁰C
  • Weight gram (g)
    180
  • Current Rating
    0.12A
  • Voltage Rating
    --
  • Material Frame
    Plastic
  • Material Blade
    Plastic
  • Lifetime @ Temp
    70000 Hrs@20⁰C
Stock
Distributor
Stock Amount
Last Update Date
    No Distributer Found