DC Axial Fans
Engineered for Reliability and Long Life
DC brushless motor technology delivers lasting performance at a lower cost of operation. Every model undergoes rigorous testing to achieve minimum noise under high airflow and air pressure conditions. Delta's highly automated, precision assembly process ensures consistent quality. All models are RoHS compliant and manufactured to meet strict reliability requirements for:
- Thermal cycling
- Humidity exposure
- Vibration
- Mechanical shock
-
AFB
DSB Series fans are general axial fans with a sleeve bearing system for multiple industry cooling applications. DSB Series fans are made for highly cost-sensitive products.
Part number (Download spec sheets)Impeller Diameter (mm)Voltage (VAC)Max. Speed (RPM)Min. Speed (RPM)Protection/ OptionIngress ProtectionCertification-
1024 VDC4250RPM------
-
1012 VDC5500RPM------
-
1012 VDC5500RPM------
-
1012 VDC5500RPM------
-
1012 VDC8200RPM------
-
1012 VDC8200RPM------
-
1012 VDC8200RPM------
-
1012 VDC6000RPM----IP55
-
1012 VDC10000RPM----IP55
-
1012 VDC10000RPM----IP55
-
1012 VDC6000RPM----IP55
-
1012 VDC6000RPM----IP55
-
1012 VDC6000RPM----IP55
-
1012 VDC6000RPM----IP55
-
1012 VDC6000RPM----IP55
-
1012 VDC6000RPM----IP55
-
1012 VDC6000RPM----IP55
-
1012 VDC5500RPM----IP55
-
1012 VDC5000RPM----IP55
-
1012 VDC5000RPM----IP55
-
1024 VDC4250RPM----IP55
-
1024 VDC6800RPM----IP55
-
1024 VDC6800RPM----IP55
-
1024 VDC6800RPM----IP55
-
1024 VDC6800RPM----IP55
-
1024 VDC6800RPM----IP55
-
1024 VDC6800RPM----IP55
-
1024 VDC6800RPM----IP55
-
1012 VDC9000RPM----IP55
-
1012 VDC9000RPM----IP55
-
1012 VDC4800RPM----IP55
-
1012 VDC5400RPM----IP55
-
1012 VDC5400RPM----IP55
-
1012 VDC4800RPM----IP55
-
1012 VDC5400RPM----IP55
-
1012 VDC5000RPM----IP55
-
1012 VDC3600RPM----IP55
-
1012 VDC3600RPM----IP55
-
1012 VDC3600RPM----IP55
-
1012 VDC4400RPM----IP55
-
1012 VDC4400RPM----IP55
-
1012 VDC4500RPM----IP55
-
1012 VDC4500RPM----IP55
-
1012 VDC4500RPM----IP55
-
1012 VDC5000RPM----IP55
-
1012 VDC5000RPM----IP55
-
1012 VDC5000RPM----IP55
-
1012 VDC4250RPM----IP56
-
1012 VDC4000RPM----IP56
-
1012 VDC4000RPM----IP56
-
1012 VDC4200RFM----IP56
-
1012 VDC4000RPM----IP56
-
1012 VDC4000RPM----IP56
-
1012 VDC4000RPM----IP56
-
1012 VDC4250RPM----IP56
-
1012 VDC4400RPM----IP56
-
1012 VDC8000RPM----IP55
-
1012 VDC3100RPM----IP55
-
1012 VDC3600RPM----IP55
-
1012 VDC3600RPM----IP55
-
1012 VDC3600RPM----IP55
-
1012 VDC3500RPM----IP55
-
1012 VDC3500RPM----IP55
-
1012 VDC3600RPM----IP55
-
1012 VDC3600RPM----IP55
-
1012 VDC3600RPM----IP55
-
1012 VDC3200RPM----IP55
-
1012 VDC3200RPM----IP55
-
1012 VDC3000RPM----IP55
-
1012 VDC3000RPM----IP55
-
1012 VDC3000RPM----IP55
-
1012 VDC3000RPM----IP55
-
1012 VDC3100RPM----IP55
-
1012 VDC3100RPM----IP55
-
1012 VDC4250RPM----IP55
-
1012 VDC3200RPM----IP55
-
1012 VDC4700RPM----IP55
-
1012 VDC3800RPM----IP55
-
1012 VDC3800RPM----IP55
-
1012 VDC3800RPM----IP55
-
1012 VDC3800RPM----IP55
-
1012 VDC3800RPM----IP55
-