Advanced Search

Stock Statues

Media Available

Environmental

EC Fans & Blowers

EC Fans & Blowers

 

EC Fans & Blowers

With 40 manufacturing facilities, 61 R&D labs and 7,000 R&D engineers worldwide, Delta Electronics is a global leader in fans & thermal management, power electronics and other innovative energy-efficient solutions.

Delta offers a range of electronically commutated (EC) centrifugal blowers and axial fans for high-powered air movement applications. 

Why Choose Delta

Product Availability

Locally stocked product for immediate shipment to meet project schedules.

Wide Voltage Range

200-480V allows for standardization on fewer fan models.

Manufacturing Cost Efficiency

Delta Electronics makes its own EC motors, power boards, resistors, capacitors, and other electrical components for better control of product costs and quality.

Large Production Capacity

Delta has 13.7 million square feet of combined manufacturing space with automated assembly processes to handle high volume demand of consistent product.

Extensive Reliability Testing

IP, shock, temperature, vibration, burn-in, sound, and air flow per AMCA standards, UL, cUL, TUV.

 

Global Customer Capability

Delta has facilities in all key regions of the world to better serve global customers.

 



  • EC Axial Fans

    Our EC axial fans 630mm and larger feature a square 4-hole metal mounting plate for ease of installation, and a robust metal electronics access cover (versus plastic) to help prevent cracking and water intrusion. Contact Us for pricing and availability of Delta EC axial fans.

    Delta's Part Number
    (Click on PN to access spec sheet)
    Click for 3D file Product Type Diameter Voltage Impeller Diameter (mm) Voltage (VAC) Max. Speed (RPM) Min. Speed (RPM) Protection/ Option Ingress Protection Certification
    GTW063EUD19R 3D 630mm EC Axial Fan 630mm 200-277VAC 1~ 50/60Hz with APFC 10 -- -- -- -- --
    GTW012FU804 3D 120mm EC Axial Fan 120mm 100-240VAC 1~ 50/60Hz with PPFC 10 -- -- -- -- --
    GTW017EUB12 GTW017EUB12 GTW017EUB12 3D 170mm EC Axial Fan 170mm 200-240VAC 1~ 50/60Hz with APFC 10 -- -- -- -- --
    GTW020EUB12 3D 200mm EC Axial Fan 200mm 200-240VAC 1~ 50/60Hz with APFC 10 -- -- -- -- --
    GTW025FUC16 GTW025FUC16 GTW025FUC16 3D 250mm EC Axial Fan 250mm 200-277Vac 1~ 50/60Hz with PPFC 10 -- -- -- -- --
    GTW040FUC15E-M001 3D 400mm EC Axial Fan 400mm 200-240VAC 1~ 50/60Hz with PPFC 10 -- -- -- -- --
    GTW040FUC15S-M001 GTW040FUC15S-M001 GTW040FUC15S-M001 3D 400mm EC Axial Fan with Round Mounting Plate 400mm 200-277VAC 1~ 50/60Hz with PPFC -- -- -- -- -- --
    GTW063HUD22E-M001 GTW063HUD22E-M001 GTW063HUD22E-M001 3D 630mm EC Axial Fan with Square Mounting Plate 630mm Wide range 200-480VAC 3~ 50/60Hz with PPFC 10 -- -- -- -- --
    GTW071HUD22E-M001 GTW071HUD22E-M001 GTW071HUD22E-M001 3D 710mm EC Axial Fan with Square Mounting Plate 710mm Wide range 200-480VAC 3~ 50/60Hz with PPFC 10 -- -- -- -- --
    Fan Fan GTW071PUT24E-M001 3D 710mm EC Axial Fan 710mm 380-480VAC 3~ 50/60Hz with PPFC 10 -- -- -- -- --
    GTW080NUT24E-M001 800mm EC Axial Fan with Square Mounting Plate GTW080NUT24E-M001 800mm EC Axial Fan with Square Mounting Plate GTW080NUT24E-M001 3D 800mm EC Axial Fan with Square Mounting Plate 800mm 380-480VAC 3~ 50/60Hz with APFC 800mm -- -- -- -- --
    GTW080PUU26E GTW080PUU26E GTW080PUU26E 3D 800mm EC Axial Fan with Square Mounting Plate 800mm 380-480VAC 3~ 50/60Hz with PPFC 800mm -- -- -- -- --
    GTW012FU604 GTW012FU604 GTW012FU604 3D 120mm EC Axial Fan 120mm 100-240VAC 1~ 50/60Hz with PPFC 10 -- -- -- -- --
    GTW091NUT24R GTW091NUT24R GTW091NUT24R 3D 910mm EC Axial Fan 910mm 380-480VAC 3~ 50/60Hz with APFC 10 -- -- -- -- --
    Delta's Part Number
    (Click on PN to access spec sheet)
    Click for 3D file Product Type Diameter Voltage
    Dimensions are approximate. Please refer to spec sheets for exact dimensions.
    Part number (Download spec sheets)
    Impeller Diameter (mm)
    Voltage (VAC)
    Max. Speed (RPM)
    Min. Speed (RPM)
    Protection/ Option
    Ingress Protection
    Certification
  • EC Centrifugal Blowers

    Delta offers EC centrifugal blower assemblies from 190mm to 660mm diameter. All blowers include inlet cone / nozzle. The wheel is plastic or metal depending on the part number. Mounting brackets are available on some models. Contact Us for pricing and availability of Delta EC centrifugal blowers.

    Delta's Part Number
    (Click on PN to access spec sheet)
    Click for 3D file Product Type Diameter Voltage Impeller Diameter (mm) Voltage (VAC) Max. Speed (RPM) Min. Speed (RPM) Protection/ Option Ingress Protection Certification
    GTB019FUA07R-V E1 3D 190mm EC Centrifugal Blower with Inlet Nozzle 190mm 200-240VAC 1~ 50/60Hz with PPFC 10 -- -- -- -- --
    GTB023EUG10R-V E1 3D 230mm EC Centrifugal Blower with Inlet Nozzle 230mm 200-240VAC 1~ 50/60Hz with APFC 230mm -- -- -- -- --
    GTM023EUG10R-V GTM023EUG10R-V GTM023EUG10R-V 3D 230mm EC Centrifugal Blower with Inlet Nozzle in Mounting Frame 230mm 200-240VAC 1~ 50/60Hz with APFC 10 -- -- -- -- --
    GTM025FUC19R GTM025FUC19R GTM025FUC19R 3D 250mm EC Centrifugal Blower with Inlet Nozzle in Mounting Frame 250mm 200-277VAC 1~ 50/60Hz with PPFC 10 -- -- -- -- --
    GTB025FUC19R N1 3D 250mm EC Centrifugal Blower with Inlet Nozzle 250mm 200-240VAC 1~ 50/60Hz with PPFC 10 -- -- -- -- --
    GTB028EUB16 N1 3D 280mm EC Centrifugal Blower with Inlet Nozzle 280mm 200-240VAC 1~ 50/60Hz with APFC 10 -- -- -- -- --
    GTB031FUC20R N1 3D 310mm EC Centrifugal Blower with Inlet Nozzle 310mm 200-240VAC 1~ 50/60Hz with PPFC 10 -- -- -- -- --
    GTB031PUJ22M N1 GTB031PUJ22M N1 GTB031PUJ22M N1 3D 310mm EC Centrifugal Blower with Inlet Nozzle 310mm 380-480VAC 3~ 50/60Hz with PPFC 310mm -- -- -- -- --
    GTM031FUC20R GTM031FUC20R GTM031FUC20R 3D 310mm EC Centrifugal Blower with Inlet Nozzle in Mounting Frame 310mm 200-277VAC 1~ 50/60Hz with PPFC 10 -- -- -- -- --
    GTB036EUD25R N1 3D 360mm EC Centrifugal Blower with Inlet Nozzle 360mm 200-240VAC 1~ 50/60Hz with APFC 10 -- -- -- -- --
    GTB036FUC23R N1 GTB036FUC23R N1 GTB036FUC23R N1 3D 360mm EC Centrifugal Blower with Inlet Nozzle 360mm 200-240VAC 1~ 50/60Hz with PPFC 10 -- -- -- -- --
    GTB036PUD25E N1 3D 360mm EC Centrifugal Blower with Inlet Nozzle 360mm 380-480VAC 3~ 50/60Hz with PPFC 10 -- -- -- -- --
    GTB036NUQ27R-M001 3D 360mm EC Centrifugal Blower with Inlet Nozzle 360mm 380-480VAC 3~ 50/60Hz with APFC 10 -- -- -- -- --
    GTM036NUQ27R-M001 GTM036NUQ27R-M001 GTM036NUQ27R-M001 3D 360mm EC Centrifugal Blower with Inlet Nozzle in Mounting Frame 360mm 380-480VAC 3~ 50/60Hz with APFC 360mm -- -- -- -- --
    GTB040EUD26R N1 3D 400mm EC Centrifugal Blower with Inlet Nozzle 400mm 200-240VAC 1~ 50/60Hz with APFC 10 -- -- -- -- --
    GTB040FUC23R N1 3D 400mm EC Centrifugal Blower with Inlet Nozzle 400mm 200-240VAC 1~ 50/60Hz with PPFC 10 -- -- -- -- --
    GTB040PUD26R N1 3D 400mm EC Centrifugal Blower with Inlet Nozzle 400mm 380-480VAC 3~ 50/60Hz with PPFC 10 -- -- -- -- --
    GTB040FUC20R N1 GTB040FUC20R N1 GTB040FUC20R N1 3D 400mm EC Centrifugal Blower with Inlet Nozzle 400mm 200-277VAC 1~ 50/60Hz with PPFC 400mm -- -- -- -- --
    GTB050NUT34R N1 3D 500mm EC Centrifugal Blower with Inlet Nozzle 500mm 380-480VAC 3~ 50/60Hz with APFC 10 -- -- -- -- --
    GTM050NUT34R GTM050NUT34R GTM050NUT34R 3D 500mm EC Centrifugal Blower with Inlet Nozzle in Mounting Frame 500mm 380-480VAC 3~ 50/60Hz with APFC -- -- -- -- -- --
    https://www.delta-fan.com/Download/Images/GTB050NUT34R-N1.jpg https://www.delta-fan.com/Download/Images/GTB050NUT34R-N1.jpg GTB050KUT34R E1 3D 500mm EC Centrifugal Blower with Inlet Nozzle 500mm Wide range 200-480VAC 3 ~ 50/60Hz with APFC 10 -- -- -- -- --
    GTB056NUT35R N1 GTB056NUT35R N1 GTB056NUT35R N1 3D 560mm EC Centrifugal Blower with Inlet Nozzle 560mm 380-480VAC 3~ 50/60Hz with APFC 10 -- -- -- -- --
    GTB056NUT37R N1 3D 560mm EC Centrifugal Blower with Inlet Nozzle 560mm 380-480VAC 3~ 50/60Hz with APFC -- -- -- -- -- --
    GTB056PUT35R N1 3D 560mm EC Centrifugal Blower with Inlet Nozzle 560mm 380-480VAC 3~ 50/60Hz with PPFC 10 -- -- -- -- --
    GTB057KUT37R-M-E1 GTB057KUT37R-M-E1 GTB057KUT37R-M E1 3D 570mm EC Centrifugal Blower with Inlet Nozzle 570mm Wide range 200-480VAC 3~ 50/60Hz with APFC 10 -- -- -- -- --
    GTB063PUU41R E1 GTB063PUU41R E1 GTB063PUU41R E1 3D 630mm EC Centrifugal Blower with Inlet Nozzle 630mm 380-480VAC 3~ 50/60Hz with PPFC 10 -- -- -- -- --
    GTB019BUA07R-V E1 3D 190mm EC Centrifugal Blower with Inlet Nozzle 190mm 100-140VAC 1~ 50/60Hz with PPFC 10 -- -- -- -- --
    Delta's Part Number
    (Click on PN to access spec sheet)
    Click for 3D file Product Type Diameter Voltage
    Dimensions are approximate. Please refer to spec sheets for exact dimensions.
    Part number (Download spec sheets)
    Impeller Diameter (mm)
    Voltage (VAC)
    Max. Speed (RPM)
    Min. Speed (RPM)
    Protection/ Option
    Ingress Protection
    Certification

Loading