Advanced Search

Stock Statues

Media Available

Environmental

EC Centrifugal Blowers

EC Centrifugal Blowers

Delta manufactures centrifugal blowers and EC motor assemblies for a range of industries and applications. Delta provides value-added benefits of local stock, large production capacity with 13.7 million square feet, extensive reliability testing and strict quality control. For more information on Delta electronically commutated fans, please Contact Us.

  • Optional inlet nozzle and mounting bracket
  • Variable input range
  • APFC, PPFC
  • 0-10V PWM speed control
  • RS485, Modbus
  • UL/cUL

Standard models are listed below. Additional designs can be made available for specific application requirements.

Delta's Part Number
(click for spec sheet)
Click for 3D file Power Curve Product Type Diameter Voltage
GTB019FUA07R-V E1 Contact Us
N/A 190mm EC Centrifugal Blower with Inlet Nozzle 190mm 200-240VAC 1~ 50/60Hz with PPFC
GTB023EUG10R-V E1 Contact Us
N/A 230mm EC Centrifugal Blower with Inlet Nozzle 230mm 200-240VAC 1~ 50/60Hz with APFC
GTM023EUG10R-V GTM023EUG10R-V GTM023EUG10R-V GTM023EUG10R-V.zip
N/A 230mm EC Centrifugal Blower with Inlet Nozzle in Mounting Frame 230mm 200-240VAC 1~ 50/60Hz with APFC
GTM025FUC19R GTM025FUC19R GTM025FUC19R GTM025FUC19R.stp
N/A 250mm EC Centrifugal Blower with Inlet Nozzle in Mounting Frame 250mm 200-277VAC 1~ 50/60Hz with PPFC
GTB025FUC19R N1 GTB025FUC19R N1.stp
N/A 250mm EC Centrifugal Blower with Inlet Nozzle 250mm 200-240VAC 1~ 50/60Hz with PPFC
GTB028EUB16 N1 GTB028EUB16 N1.stp
N/A 280mm EC Centrifugal Blower with Inlet Nozzle 280mm 200-240VAC 1~ 50/60Hz with APFC
GTB031FUC20R N1 GTB031FUC20R N1.stp
N/A 310mm EC Centrifugal Blower with Inlet Nozzle 310mm 200-240VAC 1~ 50/60Hz with PPFC
GTB031PUJ22M N1 GTB031PUJ22M N1 GTB031PUJ22M N1 GTB031PUJ22M-N1.zip
N/A 310mm EC Centrifugal Blower with Inlet Nozzle 310mm 380-480VAC 3~ 50/60Hz with PPFC
GTM031FUC20R GTM031FUC20R GTM031FUC20R GTM031FUC20R.stp
N/A 310mm EC Centrifugal Blower with Inlet Nozzle in Mounting Frame 310mm 200-277VAC 1~ 50/60Hz with PPFC
GTB036EUD25R N1 GTB036EUD25R N1.stp
N/A 360mm EC Centrifugal Blower with Inlet Nozzle 360mm 200-240VAC 1~ 50/60Hz with APFC
GTB036FUC23R N1 GTB036FUC23R N1 GTB036FUC23R N1 GTB036FUC23R N1.stp
N/A 360mm EC Centrifugal Blower with Inlet Nozzle 360mm 200-240VAC 1~ 50/60Hz with PPFC
GTB036PUD25E N1 GTB036PUD25E N1.stp
N/A 360mm EC Centrifugal Blower with Inlet Nozzle 360mm 380-480VAC 3~ 50/60Hz with PPFC
GTB036NUQ27R-M001 GTB036NUQ27R-M001.zip
N/A 360mm EC Centrifugal Blower with Inlet Nozzle 360mm 380-480VAC 3~ 50/60Hz with APFC
GTM036NUQ27R-M001 GTM036NUQ27R-M001 GTM036NUQ27R-M001 GTM036NUQ27R-M001.zip
N/A 360mm EC Centrifugal Blower with Inlet Nozzle in Mounting Frame 360mm 380-480VAC 3~ 50/60Hz with APFC
GTB040EUD26R N1 GTB040EUD26R N1.stp
N/A 400mm EC Centrifugal Blower with Inlet Nozzle 400mm 200-240VAC 1~ 50/60Hz with APFC
GTB040FUC23R N1 GTB040FUC23R N1.stp
N/A 400mm EC Centrifugal Blower with Inlet Nozzle 400mm 200-240VAC 1~ 50/60Hz with PPFC
GTB040PUD26R N1 GTB040PUD26R N1.stp
N/A 400mm EC Centrifugal Blower with Inlet Nozzle 400mm 380-480VAC 3~ 50/60Hz with PPFC
GTB040FUC20R N1 GTB040FUC20R N1 GTB040FUC20R N1 GTB040EUD26R N1.stp
N/A 400mm EC Centrifugal Blower with Inlet Nozzle 400mm 200-277VAC 1~ 50/60Hz with PPFC
GTB050NUT34R N1 GTB050NUT34R N1.stp
N/A 500mm EC Centrifugal Blower with Inlet Nozzle 500mm 380-480VAC 3~ 50/60Hz with APFC
GTM050NUT34R GTM050NUT34R GTM050NUT34R GTM050NUT34R.zip
N/A 500mm EC Centrifugal Blower with Inlet Nozzle in Mounting Frame 500mm 380-480VAC 3~ 50/60Hz with APFC
https://www.delta-fan.com/Download/Images/GTB050NUT34R-N1.jpg https://www.delta-fan.com/Download/Images/GTB050NUT34R-N1.jpg GTB050KUT34R E1 GTB050KUT34R-E1.zip
N/A 500mm EC Centrifugal Blower with Inlet Nozzle 500mm Wide range 200-480VAC 3 ~ 50/60Hz with APFC
GTB056NUT35R N1 GTB056NUT35R N1 GTB056NUT35R N1 GTB056NUT35R N1.stp
N/A 560mm EC Centrifugal Blower with Inlet Nozzle 560mm 380-480VAC 3~ 50/60Hz with APFC
GTB056NUT37R N1 GTB056NUT37R-N1.zip
N/A 560mm EC Centrifugal Blower with Inlet Nozzle 560mm 380-480VAC 3~ 50/60Hz with APFC
GTB056PUT35R N1 Contact Us
N/A 560mm EC Centrifugal Blower with Inlet Nozzle 560mm 380-480VAC 3~ 50/60Hz with PPFC
GTB057KUT37R-M-E1 GTB057KUT37R-M-E1 GTB057KUT37R-M E1 Contact Us
N/A 570mm EC Centrifugal Blower with Inlet Nozzle 570mm Wide range 200-480VAC 3~ 50/60Hz with APFC
GTB063PUU41R E1 GTB063PUU41R E1 GTB063PUU41R E1 GTB063PUU41R-E1.zip
N/A 630mm EC Centrifugal Blower with Inlet Nozzle 630mm 380-480VAC 3~ 50/60Hz with PPFC
GTB019BUA07R-V E1 Contact Us
N/A 190mm EC Centrifugal Blower with Inlet Nozzle 190mm 100-140VAC 1~ 50/60Hz with PPFC
Delta's Part Number
(click for spec sheet)
Click for 3D file Power Curve Product Type Diameter Voltage

*The performance data is subject to change.

Request Info

For more information on Delta electronically commutated fans, please Contact Us

Loading
We can't find products matching the selection.