Advanced Search

Stock Statues

Media Available

Environmental

EC Axial Fans

EC Axial Fans

Delta manufactures axial fans and EC motor assemblies for a range of industries and applications. Delta provides value-added benefits of local stock, large production capacity with 13.7 million square feet, extensive reliability testing and strict quality control. For more information on Delta electronically commutated fans, please Contact Us.

  • Optional fan guard and round or square mounting plate
  • Variable input range
  • APFC, PPFC
  • 0-10V PWM speed control
  • RS485, Modbus
  • UL/cUL

Standard models are listed below. Additional designs can be made available for specific application requirements.

Delta's Part Number
(click for spec sheet)
Click for 3D file Power Curve Product Type Diameter Voltage
GTW063EUD19R GTW063EUD19R.stp
GTW063ExD19 630mm EC Axial Fan 630mm 200-277VAC 1~ 50/60Hz with APFC
GTW012FU804 GTW012FU804.stp
GTW012FU804 120mm EC Axial Fan 120mm 100-240VAC 1~ 50/60Hz with PPFC
GTW017EUB12 GTW017EUB12 GTW017EUB12 GTW017EUB12.stp
GTW017EUB12 170mm EC Axial Fan 170mm 200-240VAC 1~ 50/60Hz with APFC
GTW020EUB12 GTW020EUB12.stp
GTW020ExB12 200mm EC Axial Fan 200mm 200-240VAC 1~ 50/60Hz with APFC
GTW025FUC16 GTW025FUC16 GTW025FUC16 GTW025FUC16.stp
GTW025FxC16 250mm EC Axial Fan 250mm 200-277Vac 1~ 50/60Hz with PPFC
GTW040FUC15E-M001 GTW040FUC15E-M001.zip
N/A 400mm EC Axial Fan 400mm 200-240VAC 1~ 50/60Hz with PPFC
GTW040FUC15S-M001 GTW040FUC15S-M001 GTW040FUC15S-M001 GTW040FUC15S-M001.zip
N/A 400mm EC Axial Fan with Round Mounting Plate 400mm 200-277VAC 1~ 50/60Hz with PPFC
GTW063HUD22E-M001 GTW063HUD22E-M001 GTW063HUD22E-M001 GTW063HUD22E-M001.zip
N/A 630mm EC Axial Fan with Square Mounting Plate 630mm Wide range 200-480VAC 3~ 50/60Hz with PPFC
GTW071HUD22E-M001 GTW071HUD22E-M001 GTW071HUD22E-M001 GTW071HUD22E-M001.zip
N/A 710mm EC Axial Fan with Square Mounting Plate 710mm Wide range 200-480VAC 3~ 50/60Hz with PPFC
Fan Fan GTW071PUT24E-M001 GTW071PUT24E-M001.zip
N/A 710mm EC Axial Fan 710mm 380-480VAC 3~ 50/60Hz with PPFC
GTW080NUT24E-M001 800mm EC Axial Fan with Square Mounting Plate GTW080NUT24E-M001 800mm EC Axial Fan with Square Mounting Plate GTW080NUT24E-M001 GTW080NUT24E-M001.zip
N/A 800mm EC Axial Fan with Square Mounting Plate 800mm 380-480VAC 3~ 50/60Hz with APFC
GTW080PUU26E GTW080PUU26E GTW080PUU26E GTW080PUU26E.zip
N/A 800mm EC Axial Fan with Square Mounting Plate 800mm 380-480VAC 3~ 50/60Hz with PPFC
GTW012FU604 GTW012FU604 GTW012FU604 GTW012FU604.zip
GTW012FU604 120mm EC Axial Fan 120mm 100-240VAC 1~ 50/60Hz with PPFC
GTW091NUT24R GTW091NUT24R GTW091NUT24R GTW091NUT24R.stp
GTW091NUT24R 910mm EC Axial Fan 910mm 380-480VAC 3~ 50/60Hz with APFC
Delta's Part Number
(click for spec sheet)
Click for 3D file Power Curve Product Type Diameter Voltage

*The performance data is subject to change.

Request Info

For more information on Delta electronically commutated fans, please Contact Us

Loading
We can't find products matching the selection.