Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAFB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-40mm L X 40mm H
-
Width10.00mm
-
Air Flow8.15CFM (0.231 m3/min)
-
Static Pressure0.190inH20 (4.831mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach)
-
Noise31.5dB(A)
-
Power (Watts)0.60W
-
RPM7000RPM
-
Termination3 Wire Leads
-
Ingress ProtectionIP55
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)14.0g
-
Current Rating0.05A
-
Voltage Rating7.0-13.8VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C