Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAFB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-40mm L X 40mm H
-
Width15.00mm
-
Air Flow14.83CFM (0.420 m3/min)
-
Static Pressure0.601inchH2O (15.26mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
Features--
-
Noise41.5dB(A)
-
Power (Watts)3.00W
-
RPM--
-
Termination2 Wire Leads
-
Ingress ProtectionIP55
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)25.0g
-
Current Rating0.25A
-
Voltage Rating7.0-13.8VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C