Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0612DH-TZUT

Product Attributes.
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    25.40mm
  • Air Flow
    50.40CFM (1.427 m3/min)
  • Static Pressure
    --
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    55.0dB(A)
  • Power (Watts)
    10.08W
  • RPM
    9000RPM
  • Termination
    2 Lead Wires
  • Ingress Protection
    IP55
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    80g
  • Current Rating
    0.84A
  • Voltage Rating
    10.8-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    Plastic
  • Lifetime @ Temp
    70000 Hrs@20⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 1432
    01 June, 2021
  • 19
    01 May, 2019
  • 60
    28 February, 2021
  • 56
    31 May, 2021
  • 159
    17 June, 2021
  • 456
    26 July, 2020