Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAFB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-60mm L X 60mm H
-
Width38.00mm
-
Air Flow46.17CFM (1.307 m3/min)
-
Static Pressure0.793inchH2O (20.14mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
Features--
-
Noise50.0dB(A)
-
Power (Watts)8.16W
-
RPM8000RPM
-
Termination2 Wire Leads
-
Ingress ProtectionIP55
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)117g
-
Current Rating0.68A
-
Voltage Rating07.0-13.8VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C