Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAFB
-
Part StatusActive
-
Voltage Rated--
-
Size / DimensionRound-65.8mm Diameter
-
Width13.00mm
-
Air Flow22.09CFM (0.626 m3/min)
-
Static Pressure0.093inchH2O (2.36mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise28.1dB(A)
-
Power (Watts)1.10W
-
RPM2900RFM
-
Termination4 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)25g
-
Current Rating0.22A
-
Voltage Rating4.5-5.5VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C