Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAFB
-
Part StatusActive
-
Voltage Rated24 VDC
-
Size / DimensionSquare-80mm L X 80mm H
-
Width25.40mm
-
Air Flow37.43CFM (1.060 m3/min)
-
Static Pressure0.181inchH2O (04.59mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
Features--
-
Noise34.0dB(A)
-
Power (Watts)2.16W
-
RPM3250RPM
-
Termination2 Wire Leads
-
Ingress ProtectionIP55
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)80g
-
Current Rating0.09A
-
Voltage Rating14.0 - 27.6VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C