Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAFB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-92mm L X 92mm H
-
Width25.40mm
-
Air Flow59.89CFM (1.696 m3/min)
-
Static Pressure0.191inchH2O (04.86mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
Features--
-
Noise37.0dB(A)
-
Power (Watts)2.52W
-
RPM2800RPM
-
Termination2 Wire Leads
-
Ingress ProtectionIP55
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)120g
-
Current Rating0.21A
-
Voltage Rating05.0- 13.8VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C