Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAFB
-
Part StatusActive
-
Voltage Rated24 VDC
-
Size / DimensionSquare-92mm L X 92mm H
-
Width25.40mm
-
Air Flow102.59CFM (2.905 m3/min)
-
Static Pressure0.526inchH2O (13.35mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach)
-
Noise53.0dB(A)
-
Power (Watts)9.60W
-
RPM4800RPM
-
Termination3 Wire Leads
-
Ingress ProtectionIP55
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)120g
-
Current Rating0.40A
-
Voltage Rating14.0 - 26.4VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C