Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB1212VHE-T50F

Data & Documents
Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    38.00mm
  • Air Flow
    129.96CFM (3.680 m3/min)
  • Static Pressure
    0.420inchH2O (10.70mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    48.0dB(A)
  • Power (Watts)
    7.20W
  • RPM
    3200RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    IP55
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    256g
  • Current Rating
    0.60A
  • Voltage Rating
    04.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 36
    01 February, 2021
  • 7
    28 January, 2021