Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAFB
-
Part StatusActive
-
Voltage Rated24 VDC
-
Size / DimensionSquare-120mm L X 120mm H
-
Width38.00mm
-
Air Flow212.573CFM (6.019m3/min)
-
Static Pressure0.844inchH2O (21.427mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise58.5dB(A)
-
Power (Watts)20.40W
-
RPM4600RPM
-
Termination4 Wire Leads
-
Ingress ProtectionIP56
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)350g
-
Current Rating0.85A
-
Voltage Rating21.6-26.4VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C