Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAFB
-
Part StatusActive
-
Voltage Rated24 VDC
-
Size / DimensionSquare-120mm L X 120mm H
-
Width38.00mm
-
Air Flow120.07CFM (3.400 m3/min)
-
Static Pressure0.354inchH2O (09.00mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
Features--
-
Noise44.0dB(A)
-
Power (Watts)7.20W
-
RPM2900RPM
-
Termination2 Wire Leads
-
Ingress ProtectionIP55
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)256g
-
Current Rating0.30A
-
Voltage Rating07.0-27.6VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C