Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAFB
-
Part StatusActive
-
Voltage Rated24 VDC
-
Size / DimensionSquare-120mm L X 120mm H
-
Width25.40mm
-
Air Flow113.11CFM (3.203 m3/min)
-
Static Pressure0.430inchH2O (10.92mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
Features--
-
Noise46.5dB(A)
-
Power (Watts)6.72W
-
RPM3400RPM
-
Termination2 Wire Leads
-
Ingress ProtectionIP55
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)198g
-
Current Rating0.28A
-
Voltage Rating14.0 - 27.6VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C