Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAFB
-
Part StatusActive
-
Voltage Rated48 VDC
-
Size / DimensionSquare-120mm L X 120mm H
-
Width38.00mm
-
Air Flow105.94CFM (3.000 m3/min)
-
Static Pressure0.300inchH2O (7.60mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
Features--
-
Noise41.0dB(A)
-
Power (Watts)5.76W
-
RPM2600RPM
-
Termination2 Wire Leads
-
Ingress ProtectionIP55
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)256g
-
Current Rating0.12A
-
Voltage Rating28.0-56.0VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C