Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAFB
-
Part StatusActive
-
Voltage Rated48 VDC
-
Size / DimensionSquare-120mm L X 120mm H
-
Width38.00mm
-
Air Flow190.48CFM (5.394 m3/min)
-
Static Pressure0.694inchH2O (17.635mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise55.5dB(A)
-
Power (Watts)14.88W
-
RPM4100RPM
-
Termination4 Wire Leads
-
Ingress ProtectionIP55
-
Operating Temperature-40~+70⁰C
-
Weight gram (g)330g
-
Current Rating0.31A
-
Voltage Rating34.0-56.0VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C