Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB1248VHE-TP18

Product Attributes.
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    38.00mm
  • Air Flow
    190.48CFM (5.394 m3/min)
  • Static Pressure
    0.694inchH2O (17.635mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    55.5dB(A)
  • Power (Watts)
    14.88W
  • RPM
    4100RPM
  • Termination
    4 Lead Wires
  • Ingress Protection
    IP56
  • Operating Temperature
    -40~+70⁰C
  • Weight gram (g)
    330g
  • Current Rating
    0.31A
  • Voltage Rating
    34.0-56.0VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@20⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 22
    01 August, 2021
  • 216
    27 January, 2019
  • 588
    31 August, 2021
  • 7
    30 March, 2021