Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAFB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-70mm L X 70mm H
-
Width20.00mm
-
Air Flow46.86CFM (1.327 m3/min)
-
Static Pressure0.285inchH2O (7.24mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise44.3dB(A)
-
Power (Watts)4.20W
-
RPM5000RPM
-
Termination4 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)68g
-
Current Rating0.35A
-
Voltage Rating8.0 - 13.2VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C