Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesASB
-
Part StatusActive
-
Voltage Rated--
-
Size / DimensionSquare-30mm L X 30mm H
-
Width6.90mm
-
Air Flow5.10CFM (0.144 m3/min)
-
Static Pressure0.156inchH2O (3.96mmH2O)
-
Bearing TypeSuperflo
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise29.0dB(A)
-
Power (Watts)1.00W
-
RPM9500RPM
-
Termination4 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)04.5g
-
Current Rating0.20A
-
Voltage Rating04.5-05.5VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C