Advanced Search

Stock Statues

Media Available

Environmental

Model: ASB0312LA-DR00

Data & Documents
Product Attributes.
  • Series
    ASB
  • Part Status
    Enabled
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-30mm L X 30mm H
  • Width
    10.00mm
  • Air Flow
    3.21CFM (0.091 m3/min)
  • Static Pressure
    0.131inchH2O (3.33mmH2O)
  • Bearing Type
    Sleeve
  • Fan Type
    Axial
  • Features
    Locked Rotor Sensor
  • Noise
    21.0dB(A)
  • Power (Watts)
    0.60W
  • RPM
    8000RPM
  • Termination
    3 Lead Wires
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    07.4g
  • Current Rating
    0.05A
  • Voltage Rating
    07.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    20000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
    No Distributer Found