Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAFB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-35mm L X 35mm H
-
Width15.00mm
-
Air Flow9.50CFM (0.270 m3/min)
-
Static Pressure0.327inchH2O (8.305mmH2O)
-
Bearing TypeSleeve
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach)
-
Noise37.0dB(A)
-
Power (Watts)1.32W
-
RPM--
-
Termination3 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)14.0g
-
Current Rating0.11A
-
Voltage Rating07.0-13.8VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp--