Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesASB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionRound-36.9mm Diameter
-
Width10.30mm
-
Air Flow3.13CFM (0.083 m3/min)
-
Static Pressure0.116inchH2O (2.95mmH2O)
-
Bearing TypeSleeve
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach)
-
Noise28.0dB(A)
-
Power (Watts)1.20W
-
RPM4800RPM
-
Termination3 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)11.0g
-
Current Rating0.08A
-
Voltage Rating5.0-13.2VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp--