Advanced Search

Stock Statues

Media Available

Environmental

Model: ASB0512HHB-AF0A

Data & Documents
Product Attributes
  • Series
    ASB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Round-46.6mm Diameter
  • Width
    14.50mm
  • Air Flow
    10.29CFM (0.291 m3/min)
  • Static Pressure
    0.11inchH2O (2.83mmH2O)
  • Bearing Type
    Sleeve
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    28.5dB(A)
  • Power (Watts)
    1.44W
  • RPM
    5500RFM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    14G
  • Current Rating
    0.27A
  • Voltage Rating
    7.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 661
    31 January, 2021
  • 672
    31 January, 2021
  • 234
    01 October, 2020
  • 205
    25 February, 2021