Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAUB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-40mm L X 40mm H
-
Width20.00mm
-
Air Flow8.01CFM (0.227 m3/min)
-
Static Pressure0.166inchH2O (04.22mmH2O)
-
Bearing TypeSuperflo
-
Fan TypeAxial
-
Features--
-
Noise22.0dB(A)
-
Power (Watts)1.32W
-
RPM7500RPM
-
Termination2 Wire Leads
-
Ingress Protection--
-
Operating Temperature-20~+90⁰C
-
Weight gram (g)33g
-
Current Rating0.11A
-
Voltage Rating10.8 - 13.2VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C