Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAUB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-60mm L X 60mm H
-
Width15.00mm
-
Air Flow15.25CFM (0.432 m3/min)
-
Static Pressure0.087inchH2O (2.20mmH2O)
-
Bearing TypeSuperflo
-
Fan TypeAxial
-
Features--
-
Noise20.0dB(A)
-
Power (Watts)0.72W
-
RPM3000RPM
-
Termination2 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)38g
-
Current Rating0.06A
-
Voltage Rating7.0-12.6VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C