Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAUB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-60mm L X 60mm H
-
Width25.40mm
-
Air Flow25.42CFM (0.720 m3/min)
-
Static Pressure0.281inchH2O (7.13mmH2O)
-
Bearing TypeSuperflo
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach)
-
Noise40.0dB(A)
-
Power (Watts)2.40W
-
RPM5000RPM
-
Termination3 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)60.8g
-
Current Rating0.20A
-
Voltage Rating04.0- 13.8VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
-
No Distributer Found