Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAFB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-60mm L X 60mm H
-
Width15.00mm
-
Air Flow23.39CFM (0.662 m3/min)
-
Static Pressure0.190inchH2O (4.83mmH2O)
-
Bearing TypeSuperflo
-
Fan TypeAxial
-
Features--
-
Noise33.0dB(A)
-
Power (Watts)1.56W
-
RPM4500RPM
-
Termination2 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)38g
-
Current Rating0.13A
-
Voltage Rating7.0-13.8VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C