Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAUB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-80mm L X 80mm H
-
Width25.40mm
-
Air Flow38.83CFM (1.100 m3/min)
-
Static Pressure0.177inchH2O (4.50mmH2O)
-
Bearing TypeSuperflo
-
Fan TypeAxial
-
Features--
-
Noise34.0dB(A)
-
Power (Watts)2.16W
-
RPM3000RPM
-
Termination2 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)88.0g
-
Current Rating0.18A
-
Voltage Rating07.0- 13.8VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C