Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAUB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-80mm L X 80mm H
-
Width20.00mm
-
Air Flow51.46CFM (1.457 m3/min)
-
Static Pressure0.291inchH2O (07.38mmH2O)
-
Bearing TypeSuperflo
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise43.0dB(A)
-
Power (Watts)3.60W
-
RPM4500RPM
-
Termination4 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)73g
-
Current Rating0.30A
-
Voltage Rating10.8 - 12.6VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
-
No Distributer Found